• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Laminated Hinge B-868-1

Part Number

Configured Part Number is shown.

B-868-1

 
Part Number
B-868-1
Part NumberVolume DiscountDays to ShipMounting Hole Product Code
15 Day(s) or more Through Hole11416

Loading...

  1. 1

Basic Information

Main Body Type Special Type Length L(mm) 2500 Material Aluminum Alloy
Surface Finish Alumite Treatment Width W(mm) 24

Please check the type/dimensions/specifications of the part B-868-1 in the Laminated Hinge B-868-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)