Laminate Hinge B-868-3S

Laminate Hinge B-868-3S

[Features]
· Waterproof feature improved because there is no break in the hinge.
· Especially in swing-up door (flip-up type) it is most effective as rainwater, etc. does not flow in when opening the door.
· Length of the hinge can be arbitrarily cut.
· It is open at 80° in free state.
· There is no protrusion at the door, and the appearance is improved

PDF

Part Number

Configured Part Number is shown.

B-868-3S-19

 
Part Number
B-868-3S-19
Part NumberVolume DiscountDays to ShipMounting Hole Product Code
15 Day(s) or more Through Hole11817

Loading...

  1. 1

Basic Information

Main Body Type Special Type Length L(mm) 2500 Material Aluminum Alloy
Surface Finish Alumite Treatment Width W(mm) 68 Width L(mm) 33
Thickness of Door(mm) 19

Please check the type/dimensions/specifications of the part B-868-3S-19 in the Laminate Hinge B-868-3S series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)