Leaf Hinge FB-760

Part Number

Configured Part Number is shown.

FB-760

 
Part Number
FB-760
Part NumberVolume DiscountDays to ShipMounting Hole Product Code
Same day Through Hole61113

Loading...

  1. 1

Basic Information

Main Body Type Leaf type Length L(mm) 82 Material Zinc Alloy (ZDC)
Surface Finish Chrome Plating Width W(mm) 136 Plate Thickness t(mm) 5

Please check the type/dimensions/specifications of the part FB-760 in the Leaf Hinge FB-760 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)