(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Leaf Hinge FB-880

Leaf Hinge FB-880

[Features]
· Excellent strength and corrosion resistance, JIS6000 extrusion material (heat treated).
· Much lighter than conventional hinge.
· Door opening and closing is smooth due to nylon bush.
· Because it uses a stainless steel U nut, pins are not lost and can be reassigned.
· Ideal for medium size / small doors.
· Right-and-left type (pin recombination)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB-880-1
FB-880-2A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mass
(g)
Product Code
1 Piece(s) 8 Day(s) or more 270° Opening Type78561130
1 Piece(s) 8 Day(s) or more Regular Type10061131

Loading...

  1. 1

Basic Information

Main Body Type Leaf type Length L(mm) 144 Width W(mm) 276
Plate Thickness t(mm) 8 Material Aluminium alloy Finish Alumite treatment
Shaft Diameter φD(mm) 12 Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)