(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lift Hinge FB-601

Lift Hinge FB-601

Automatically closes the door when it is opened 120° or less.

[Features]
· Once the door opens the built-in cam automatically raises.
· If the door open angle is less than 120°, then it closes automatically.
· Horizontal rotation from there on.
· Left and right combination

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB-601-1
FB-601-2
FB-601-3
FB-601-4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOffset Height Mass
(g)
Product Code
1 Piece(s) 8 Day(s) or more -0 (flat)1,11061001
1 Piece(s) Same day 10291,11061002
1 Piece(s) 8 Day(s) or more -351,12061003
1 Piece(s) 8 Day(s) or more -481,20061004

Loading...

  1. 1

Basic Information

Main Body Type Leaf type Length L(mm) 140 Material Zinc Alloy (ZDC)
Surface Finish Chrome Plating Width W(mm) 230 Plate Thickness t(mm) 10
Remarks Hinge Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)