• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rotary Damper B-876

Rotary Damper B-876

[Features]
· Does not require space, as it is not a stay type such as a gas damper, etc.
· Appropriate damper characteristics can be obtained within the rotation range of 100°.
· For right rotation and left rotation

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-876-2-L
B-876-2-R
B-876-3-L
B-876-3-R
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Reversed Shaft Diameter φD
(mm)
Mounting Hole Product Code
11 Day(s) or more 4230Left Type8Through Hole11435
11 Day(s) or more 4230Right Type8Through Hole11436
40 Day(s) or more 4422Left Type6Through Hole11437
40 Day(s) or more 4422Right Type6Through Hole11438

Loading...

  1. 1

Basic Information

Main Body Type Rotary Damper Material Brass Press-Casting Surface Finish Fabric

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)