(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Extruded Flat Hinge (B-203 / Aluminum)

Extruded Flat Hinge (B-203 / Aluminum)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Extruded Flat Hinge (B-203 / Aluminum)
  • Extruded Flat Hinge (B-203 / Aluminum)
  • Extruded Flat Hinge (B-203 / Aluminum)
  • Extruded Flat Hinge (B-203 / Aluminum)

Made of aluminum alloy to be lightweight. Excellent in corrosion resistance due to alumite treatment.
Uses stainless steel for the shaft.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-203-0
B-203-1
B-203-2
B-203-3
B-203-4
B-203-5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Product Code
1 Piece(s) Same day 102510393
1 Piece(s) Same day 105010394
1 Piece(s) Same day 107510395
1 Piece(s) Same day 1010010396
1 Piece(s) Same day 1012510397
1 Piece(s) Same day 1015010398

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Material Aluminum Alloy
Surface Finish Alumite Treatment Width W(mm) 27 Plate Thickness t(mm) 1.2
Shaft Diameter φD(mm) 2 Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)