• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 21:00 pada tanggal 27/10/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 (WIB) 27/10/2019. We apologize for the inconvenience.

Stepped Hinge for Equipment B-567

Stepped Hinge for Equipment B-567

[Features]
· Used by attaching at an angle suitable for the housing

PDF

Part Number

Configured Part Number is shown.

B-567

 
Part Number
B-567
Part NumberVolume DiscountDays to ShipMounting Hole Product Code
Same day One Side Through Hole10514

Loading...

  1. 1

Basic Information

Main Body Type Special Type Length L(mm) 62 Material Cold rolled steel plate (SPCC)
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 62

Please check the type/dimensions/specifications of the part B-567 in the Stepped Hinge for Equipment B-567 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)