(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Hinge B-35825

Long Hinge B-35825

[Features]
· Select the material appropriate for the usage.
· Can be disassembled and used

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-35825-14D
B-35825-15D
B-35825-16D
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Product Code
1 Piece(s) 12 Day(s) or more 3811154
1 Piece(s) 12 Day(s) or more 5111155
1 Piece(s) 12 Day(s) or more 6411156

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Length L(mm) 2133
Material Cold rolled steel plate (SPCC) Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 1.6
Shaft Diameter φD(mm) 3 Mounting Hole No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)