• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Long Hinge for Special Wheels B-805

Long Hinge for Special Wheels B-805

[Features]
· Long hinge developed for special equipment.
· Excellent corrosion resistance and processability

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-805-193
B-805-194
Part NumberVolume DiscountDays to ShipWidth W
(mm)
Shaft Diameter φD
(mm)
Mounting Hole Product Code
13 Day(s) or more 324No11669
15 Day(s) or more 404No11670

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Length L(mm) 2000
Material Aluminum Alloy Surface Finish Alumite Treatment Plate Thickness t(mm) 1.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)