US Military Standard Length Hinge, MS-20257

US Military Standard Length Hinge, MS-20257

[Features]
· Made of aluminum and excellent in corrosion resistance and chemical resistance.
· Can be disassembled and used

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MS-20257-P1
MS-20257-P4
Part NumberVolume DiscountDays to ShipWidth W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Mounting Hole Product Code
17 Day(s) or more 19.10.81.6No12457
17 Day(s) or more 38.112.3No12460

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Length L(mm) 1829
Material Aluminum Alloy Surface Finish Alumite Treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)