(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Mount K-1250

Stainless Steel Mount K-1250

The perfect solution for static electricity related issued for precision machinery.

PDF

Part Number

Configured Part Number is shown.

K-1250-3

 
Part Number
K-1250-3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Mount Type Adjusting Bolt Shape Type With Bottom Rubber Mounting Shape Type Rubber Mount Type
Height Adjusting Handle No Thread Material Stainless Steel Rod Thread Surface Treatment No
Body Material Stainless Steel Plate Main Body Surface Treatment Buffing Allowable Load(kN) 1.76
Nominal of Thread M(mm) 12 Properties Standard / Corrosion Resistance Swivel Mechanism No
Full height(mm) 105 Width φ D(mm) 60 Main Body Height(mm) 17
Thread Length(mm) 75 Material Base: Nitrile rubber Mass(g) 140
Product Code 30675

Please check the type/dimensions/specifications of the part K-1250-3 in the Stainless Steel Mount K-1250 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)