(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cam-Lock Fastener C-535

Cam-Lock Fastener C-535

Easy to lock by pushing in the pin. To release just turn 90°.

[Features]
· The fastener is reliably locked only by pushing in the pin, and will not be released until the head of the pin is rotated.
· To release the Lock, turn the head of the pin 90° to either side with a commercially available screwdriver.
· Plug body and socket are attached with one touch.

PDF

Part Number

Configured Part Number is shown.

C-535-2

 
Part Number
C-535-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 11.2 Width W(mm) 20
Mounting Method Embedding Mounting Hole Dia. D(mm) 6.5 Operating Environment Standard
Body Material Stainless Steel Plate Main Body Surface Treatment No Height H(mm) 11.2
Product Code 21632

Please check the type/dimensions/specifications of the part C-535-2 in the Cam-Lock Fastener C-535 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)