(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Holder, C-895

Door Holder, C-895

Easy installation enables the door to be held open with one touch.

PDF

Part Number

Configured Part Number is shown.

C-895-6

 
Part Number
C-895-6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 40 Width W(mm) 40
Mounting Method Imposition Mounting Hole Dia. D(mm) 7 Operating Environment Standard
Body Material Synthetic Rubber (EPDM) Main Body Surface Treatment No Height H(mm) 32.5
Product Code 22206

Please check the type/dimensions/specifications of the part C-895-6 in the Door Holder, C-895 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)