(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Holder C-898

Door Holder C-898

Stainless steel provides excellent corrosion resistance. Easy to install imposition type.

[Features]
· Easy to install imposition type.
· Can also be attached to the corrugated panel.
· Made of stainless steel, corrosion resistant.
· Metal fitting has a built-in flat spring hso it will not come off due to vibration.
· Fall prevention function due to vibration, shock, etc. (C-898-A).

PDF

Part Number

Configured Part Number is shown.

C-898-A

 
Part Number
C-898-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Special type Length L(mm) 112 Width W(mm) 40
Mounting Method Imposition Mounting Hole Dia. D(mm) 6 Operating Environment Standard
Body Material Rolled Steel Plate Main Body Surface Treatment Zinc Plating Chromate Treatment Height H(mm) 10
Product Code 22926

Please check the type/dimensions/specifications of the part C-898-A in the Door Holder C-898 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)