(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Plastic Nylatch CP-522

Plastic Nylatch CP-522

With various body colors to choose from, can be used at several places. Easy to lock by simply inserting the plunger, with fixed panel and moving panel together

[Features]
· Choose body color.
· Align the fixed panel and moving panel, and insert the plunger head to secure.

PDF

Easily Locks By Inserting The Plunger

Product mass: Nylon latch; average 1.32 g, Nylon latch plunger mass; average 0.82 g
Materials: Plunger; polyamide (PA), Grommet; polycarbonate (PC)
Standard color: black

CP-522-2-5 external appearance

CP-522-2-5 external appearance

CP-522-2-3 external appearance

CP-522-2-3 external appearance

CP-522-2-1 external appearance

CP-522-2-1 external appearance

Secured nylon latch

Secured nylon latch

Panel hole drilling dimensions

Panel hole drilling dimensions

Nylon latch application example The cover can be secured by inserting the plunger into the holes

Nylon latch application example
The cover can be secured by inserting the plunger into the holes

Part Number
CP-522-2-1
CP-522-2-3
CP-522-2-5
CP-522-3-1
CP-522-3-3
CP-522-3-5
CP-522-4-1
CP-522-4-3
CP-522-4-5
CP-522-5-1
CP-522-5-3
CP-522-5-5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Product Code
1 Piece(s) 16 Day(s) or more 10162121345
1 Piece(s) Same day 107.61421346
1 Piece(s) Same day 109.417.821347
1 Piece(s) Same day 101622.521348
1 Piece(s) Same day 107.615.721349
1 Piece(s) Same day 109.41921350
1 Piece(s) Same day 101624.421351
1 Piece(s) Same day 107.616.721352
1 Piece(s) Same day 109.421.121353
1 Piece(s) Same day 101625.521354
1 Piece(s) Same day 107.61821355
1 Piece(s) Same day 109.421.821356

Loading...

  1. 1
 

Basic Information

Type Special type Mounting Method Embedding Mounting Hole Dia. D(mm) 7.6
Operating Environment Standard Body Material Polyamide Main Body Surface Treatment No
Main Body Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)