(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Pipe Catch C-1486-C

Stainless Steel Pipe Catch C-1486-C

Lock function that works just by inserting ø48.6 single pipe. Padlock on the lock pin hole as a theft prevention measure

PDF

Automatically Locks When Pipe Is Inserted

External appearance (when locked)

External appearance (when locked)

External appearance (when unlocked)

External appearance (when unlocked)

Lock pin external appearance

Lock pin external appearance

Pipe catch dimensional drawing

Pipe catch dimensional drawing

Pipe catch dimensional drawing

Pipe catch dimensional drawing

Lock pin mounting method Insert the lock pin into the lock pin hole to prevent accidental unlocking

Lock pin mounting method
Insert the lock pin into the lock pin hole to prevent accidental unlocking

Pipe catch application example

Pipe catch application example

The pipe can be rotated on an axis so the angle can be changed, allowing for smooth connection work

Pipe catch mounting example

Pipe catch mounting example

The tensile strength of this product does not differ even when secured with a single bolt

Materials: stainless-steel plate (SUS304)
Surface finish: barrel polishing
Accessories: lock pin
Removal and insertion durability: 10,000 times

To prevent accidental unlocking, insert the lock pin into the ø6.5 (6.5‑mm diameter) hole.

  • *When using C-1486 and C-486-H at the same time, there is a 10‑mm difference in the mounting- surface-to-pipe-center dimensions.

Use C-486-S when horizontal slip prevention is required

After attaching this product to the pipe, do the following:

  • 1.Always confirm that the release lever is in the LOCK position and will not come off the pipe.
  • 2.To prevent accidental release, use with the lock pin (accessory) inserted into the lock pin hole down to the base
Part Number
C-1486-C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Catch Length L(mm) 122 Width W(mm) 32.3
Mounting Method Imposition Mounting Hole Dia. D(mm) 8.5 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Grinding Height H(mm) 88
Product Code 24272

Please check the type/dimensions/specifications of the part C-1486-C in the Stainless Steel Pipe Catch C-1486-C series.

Frequently asked question (FAQ)

Question: Is it possible to use the product for an outside door?
Answer: The product is stainless steel and resistant to rust, but it may rust if used for many years and exposed to the weather.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)