(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Strong Magnetic Catch C-158

Strong Magnetic Catch C-158

Click this image to zoom it.

Move the mouse over the image to zoom

  • Strong Magnetic Catch C-158
  • Strong Magnetic Catch C-158
  • Strong Magnetic Catch C-158

2 installation surfaces can be used according to the application. Magnet is strong and will not come off easily

PDF

2 Mounting Surfaces Allow Use That Fits Application

C-158-1 dimensional drawing

C-158-1 dimensional drawing

C-158-1 dimensional drawing

C-158-1 dimensional drawing

C-158-1 dimensional drawing

C-158-1 dimensional drawing

C-158-2 to 5 dimensional drawing

C-158-2 to 5 dimensional drawing

C-158-2 to 5 dimensional drawing

C-158-2 to 5 dimensional drawing

C-158-2 to 5 dimensional drawing

C-158-2 to 5 dimensional drawing

Mounting example

C-158 series mounting example

C-158 series mounting example

C-158 series mounting example A powerful magnetic catch that can be mounted vertically or horizontally.

C-158 series mounting example
A powerful magnetic catch that can be mounted vertically or horizontally.

Product No.L1L2L3P1P2P3NAdsorption NProduct Mass (g)
C-158-1See drawings above147206
C-158-25580607070408137140
C-158-34161435050276107110
C-158-427502940401846874
C-158-520402230301232956
Part Number
C-158-1
C-158-2
C-158-3
C-158-4
C-158-5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Product Code
1 Piece(s) Same day 1014710521.44.220454
1 Piece(s) Same day 1013780203.120455
1 Piece(s) Same day 1010761203.120456
1 Piece(s) Same day 106850203.120457
1 Piece(s) Same day 102940203.120458

Loading...

  1. 1
 

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Mounting Method Imposition
Magnet Square Mounting Surface D Holding Plate Presence Operating Environment Standard
Body Material Zinc Alloy Main Body Surface Treatment Nickel plating Backing Plate Material Cold rolled steel plate (SPCC)
Backing Plate Surface Treatment Zinc Plating Chromate Treatment Magnet Material Ba-Ferrite (anisotropic) Magnet Surface Treatment No
Height H(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)