(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Catch C-92

Magnetic Catch C-92

Click this image to zoom it.

Move the mouse over the image to zoom

  • Magnetic Catch C-92
  • Magnetic Catch C-92
  • On Sale Till 31/03/2024

2 sizes, large or small size can be selected based on the application requirement and can be adjusted after installation as the mounting hole is also long.

[Features]
· Absorption is possible from both front and rear surfaces.
· Mounting hole is also long, and can be adjusted after installation.
· There are 2 available sizes which can be selected based on the application requirements.

PDF

Choice Of 2 Types, Large And Small, To Match Application, With Long Holes Allowing Adjustment After Installation

Materials: Magnet; Ba-ferrite (isotropic), Case; polyethylene (PE) (ivory), Strike plate; cold rolled steel plate (SPCC)
Surface finish: Strike plate; zinc plating chromate treatment (MFZn-C)
Adsorption power: C-92-1; 24 N, C-92-2; 9 N

C-92-1 external appearance

C-92-1 external appearance

C-92-1 dimensional drawing

C-92-1 dimensional drawing

C-92-2 external appearance

C-92-2 external appearance

C-92-2 dimensional drawing

C-92-2 dimensional drawing

Part Number
C-92-1
C-92-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Mounting Hole Dia. D
(mm)
Product Code
1 Piece(s) Same day 1024623.220361
1 Piece(s) Same day 10940320362

Loading...

  1. 1
 

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Width W(mm) 11
Mounting Method Imposition Magnet Square Mounting Surface B Holding Plate Presence
Operating Environment Standard Body Material Polyethylene Main Body Surface Treatment No
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Zinc Plating Chromate Treatment Magnet Material Ba-Ferrite (isotropic)
Magnet Surface Treatment No Height H(mm) 18 Main Body Color Ivory

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)