• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 15:00 sampai dengan 21:00 pada tanggal 23/6/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 to 21:00 (WIB) 23/6/2019. We apologize for the inconvenience.

Anti-Static, Clean, Catch C-56-BE

Anti-Static, Clean, Catch C-56-BE

Anti-static resin is used to prevent the adhesion of dust due to static electricity.
Magnet is covered with a resin cover, so generation of dust can be suppressed. Absorbs from A surface as well as B surface.
Mounting hole is a long hole, so fine adjustment is possible after installation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-56-BE-1
C-56-BE-2
C-56-BE-4
Part NumberVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Product Code
Same day 107574144.42023876
Same day 10144811.34.42023877
Same day 101438103.21023878

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Mounting Method Imposition
Magnet Square Mounting Surface B Holding Plate Presence Operating Environment Anti-rust / Dust Proofing
Body Material Polypropylene Main Body Surface Treatment No Backing Plate Material Stainless Steel Plate
Backing Plate Surface Treatment No Magnet Material Neodymium Magnet Surface Treatment No
Main Body Color White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)