(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Catch With Waterproof Switch, LE-133

Magnetic Catch With Waterproof Switch, LE-133

Door catch & door switch with waterproof function

[Features]
· Waterproof switch is used (IP67).
· Both door catch and power switch functions are included.
· Can sense the opening and closing of the door.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LE-133-1
LE-133-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Product Code
1 Piece(s) Same day 1029821750266
1 Piece(s) Same day 1019621650269

Loading...

  1. 1

Basic Information

Type Magnetic Catches with Switch Magnet Type Category Square shape Mounting Method Imposition
Mounting Hole Dia. D(mm) 4.4 Holding Plate Presence Operating Environment Anti-rust
Body Material Polyacetal Main Body Surface Treatment No Backing Plate Material Stainless Steel Plate
Backing Plate Surface Treatment No Operating Temperature Range(°C) -40::85 Height H(mm) 25
Main Body Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)