Stainless Steel Push Thumb Turn C-1345

Stainless Steel Push Thumb Turn C-1345

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Three way operation unlocking to prevent trouble.
· Operation is also possible with a flat head screwdriver.
· Left and right combination

PDF

Part Number

Configured Part Number is shown.

C-1345

 
Part Number
C-1345
Part NumberVolume DiscountDays to ShipProduct Code
29 Day(s) or more 22694

Loading...

  1. 1

Basic Information

Application Inspection door, Storage door Types Main Body Material Stainless Steel Casting (SUS304)
Finish Hair line finish Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 10
O.D.(φ) 35

Please check the type/dimensions/specifications of the part C-1345 in the Stainless Steel Push Thumb Turn C-1345 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)