Pop Handle A-412-A

Pop Handle A-412-A

[Features]
· Japan Vending Machine Industry Association standard product locks can be incorporated.
· One action locking by pushing the handle.
· Standard lock uses a personal coin lock (C-288).
· Left / right dual use type (you can exchange the left and right by turning over the cam)

PDF

Part Number

Configured Part Number is shown.

A-412-A

 
Part Number
A-412-A
Part NumberVolume DiscountDays to ShipRoHSProduct Code Note
15 Day(s) or more 601536Clasp is sold separately.

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Full Length(mm) 112
Overall width(mm) 46 Full height(mm) 73

Please check the type/dimensions/specifications of the part A-412-A in the Pop Handle A-412-A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)