Key Change Coin Lock, C-466

Key Change Coin Lock, C-466

[Features]
· When keys are lost or areas changed, etc., you can change to a new key code as needed.
· To change the key code, insert the change key corresponding to the use key into the key hole, rotate it to 45° position and pull out, and you can easily change the code simply by locking it with a new change key.
· Since it is possible to use only keys that have the change setting, you can use up to 21 different configurations per area with one cylinder, which can be used endlessly.
· Bias cut specification for key (pin groove processing of key corner) that is difficult to duplicate. An abundance of different key numbers with a 13 pin 135° arrangement.
· Due to the tempering specification of the spherical inner cylinder, the cylinder head is stably guarded. It protects from forced destruction such as drill and lock extraction.
· The key can be removed only when locking so that lock is ensured.

PDF

Part Number

Configured Part Number is shown.

C-466

 
Part Number
C-466
Part NumberVolume DiscountDays to ShipProduct Code
15 Day(s) or more 23656

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key Difference of Keys Main Body Overall Length(L(mm)) 40
Lock external diameter(mm) 22 Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating
Key Material Brass Plate Key Surface Finish Chrome Plating

Please check the type/dimensions/specifications of the part C-466 in the Key Change Coin Lock, C-466 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)