(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Box Lock, C-62

Box Lock, C-62
  • On Sale Till 31/03/2025

[Features]
· Can be locked in the closed state (when trigger bolt is pressed), and the key can be removed.
· When the door is in open state, the key is fixed and cannot be pulled out

PDF

Part Number

Configured Part Number is shown.

C-62

 
Part Number
C-62
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key R0220 Main Body Overall Length(L(mm)) 53
Main Body Width(W(mm)) 45 Thickness(H(mm)) 32.5 Lock external diameter(mm) 19
Body Material Zinc Alloy Surface Finish Nickel plating Key Material Zinc Alloy
Key Surface Finish Nickel plating Product Code 21541

Please check the type/dimensions/specifications of the part C-62 in the Box Lock, C-62 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)