Joint Metal Fitting C-40-J

Part Number

Configured Part Number is shown.

 
Part Number
C-40-J-4
C-40-J-6
Part NumberVolume DiscountDays to ShipRoHSApplicable Rod Dia.
(mm)
Product Code
15 Day(s) or more 6φ421817
11 Day(s) or more 6φ623986

Loading...

  1. 1

Basic Information

Head Diameter(mm) 13 Full Length(mm) 35 Thread Diameter(mm) 6
Screw Tip Flat End Thread Part(mm) 25 Material Rolled Steel Material for General Structure
Surface Finish Zinc Plating Chromate Treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)