(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Stainless Steel D-Cut, IT Fastener C-1563

Part Number

Configured Part Number is shown.

C-1563-AK-B-8-85

 
Part Number
C-1563-AK-B-8-85
Part NumberVolume DiscountDays to ShipProduct Code
15 Day(s) or more 24426

Loading...

  1. 1

Basic Information

Full Length(mm) 80 Width(mm) 37 Height(mm) 44.5
Thread Diameter(mm) 8 Material Stainless Steel Plate Surface Finish Barrel Grinding

Please check the type/dimensions/specifications of the part C-1563-AK-B-8-85 in the Stainless Steel D-Cut, IT Fastener C-1563 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)