(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Plate Handle Anti-Scoring Stopper Plate AC-25-U

Plate Handle Anti-Scoring Stopper Plate AC-25-U

[Features]
·It can be opened and closed more smoothly than conventional products even when used for doors that place a high load on the clasp.
· For right / left use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AC-25-U-1-L
AC-25-U-1-LONG-L
AC-25-U-1-LONG-R
AC-25-U-1-R
AC-25-U-2-L
AC-25-U-2-LONG-L
AC-25-U-2-LONG-R
AC-25-U-2-R
AC-25-U-3-160L
AC-25-U-3-160R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRight and Left Full Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Abstract Plane handle Product Code
1 Piece(s) 12 Day(s) or more 10For Left Side115433.2A-160-A-1/A-230-A-1/A-240-A-1/A-250-A-1/A-260-A-1 Dedicated3032
1 Piece(s) 12 Day(s) or more 10For Left Side150433.2A-160-A-1/A-230-A-1/A-240-A-1/A-250-A-1/A-260-A-1 Dedicated3034
1 Piece(s) 12 Day(s) or more 10For Right Side150433.2A-160-A-1/A-230-A-1/A-240-A-1/A-250-A-1/A-260-A-1 Dedicated3035
1 Piece(s) 12 Day(s) or more 10For Right Side115433.2A-160-A-1/A-230-A-1/A-240-A-1/A-250-A-1/A-260-A-1 Dedicated3033
1 Piece(s) 12 Day(s) or more -For Left Side110432.3A-160-A-2/A-230-A-2/A-240-A-2/A-250-A-2/A-260-A-2 Dedicated3036
1 Piece(s) 12 Day(s) or more -For Left Side140432.3A-160-A-2/A-230-A-2/A-240-A-2/A-250-A-2/A-260-A-2 Dedicated3147
1 Piece(s) 12 Day(s) or more -For Right Side140432.3A-160-A-2/A-230-A-2/A-240-A-2/A-250-A-2/A-260-A-2 Dedicated3148
1 Piece(s) 12 Day(s) or more -For Right Side110432.3A-160-A-2/A-230-A-2/A-240-A-2/A-250-A-2/A-260-A-2 Dedicated3037
1 Piece(s) 12 Day(s) or more -For Left Side8531.52.3For A-160-A-3, A-240-A-3, A-260-A-33038
1 Piece(s) 12 Day(s) or more -For Right Side8531.52.3For A-160-A-3, A-240-A-3, A-260-A-33039

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)