• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Round Pipe Joint Same Diameter Hole Type 2-Split L Shape

Part Number

Configured Part Number is shown.

PJ413

 
Part Number
PJ413
Part NumberVolume DiscountDays to Ship
25 Day(s) or more

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions 28X29X22 Color White (Standard Product) Size (Installation Hole Diameter) φ13

Please check the type/dimensions/specifications of the part PJ413 in the Round Pipe Joint Same Diameter Hole Type 2-Split L Shape series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)