Round Pipe Joint, Same Diameter Hole Model, Two Split 2 Parallel Shaft

Round Pipe Joint, Same Diameter Hole Model, Two Split 2 Parallel Shaft

Can be used to support PJ303, 304 diagonal shafts.

[Features]
· PJ418: supports two split parallel shafts, supports two shafts of PJ302 to PJ304. Both sides opening (can be retrofitted).
· PJ419: used to support two split parallel shafts and diagonal shafts of PJ303 to PJ304, etc. (can be retrofitted)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJ418
PJ419
Part NumberVolume DiscountDays to ShipDimensions
25 Day(s) or more 29X34X22
25 Day(s) or more 29X43X22

Loading...

  1. 1

Basic Information

Type Parallel Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Color White (Standard Product) Size (Installation Hole Diameter) φ13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)