Round Pipe Joint Same-Diameter Hole Type 2-Split, 2 Parallel Shaft Holes

Round Pipe Joint Same-Diameter Hole Type 2-Split, 2 Parallel Shaft Holes

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PH408
PJ408
PJ409
Part NumberVolume DiscountDays to ShipPost Dia.
(mm)
Dimensions Size (Installation Hole Diameter)
25 Day(s) or more 2568X40X36φ25
25 Day(s) or more 1329X40X22φ13
25 Day(s) or more 1329X48X22φ13

Loading...

  1. 1

Basic Information

Type Parallel Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia. Color White (Standard Product)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)