(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Round Pipe Joint Same-Diameter Hole Type Threaded Hole Dowel【1-2 Pieces Per Package】

Round Pipe Joint Same-Diameter Hole Type Threaded Hole Dowel

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJ264
PJ268
PL262
PL266
PS264
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHole Diameter d(d1) (mm) Mounting Hole Screw Size M Size (Installation Hole Diameter) Full Length
1 Piece(s) 15 Day(s) or more 13M6φ1328
1 Piece(s) 12 Day(s) or more 13M6φ1314
1 Piece(s) 12 Day(s) or more 19M6φ1938
1 Piece(s) 12 Day(s) or more 19M6φ1919

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more 6M4φ614

Loading...

  1. 1

Basic Information

Surface Treatment Clear Anodize Color White (Standard Product)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)