(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Round Pipe Joint Different Diameters Hole Type Two-Split T Shape

 
Part Number
CS402
JC402
Part NumberMinimum order quantityVolume DiscountDays to ShipPost Dia.
(mm)
1 Piece(s) 12 Day(s) or more 9
1 Piece(s) 12 Day(s) or more 13

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Combined-Post Dia. Reducing Color White (Standard Product)

Frequently asked question (FAQ)

Question: Are there other assembly methods than the shown images?
Answer: Please do not hesitate to consult us.
Question: Does the tightening force weaken if the bracket is repeatedly attached and detached?
Answer: As the pipe joint inner diameter and pipe outer diameter are manufactured with increased accuracy, tightening is possible without applying load, and a given tightening force can be maintained.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)