Pulley, H Pulley

Part Number

Configured Part Number is shown.

Part Number
14H100-6F
14H100-33F
14H150-6F
14H150-33F
14H200-6F
15H100-6F
15H100-33F
15H150-6F
15H150-33F
16H100-6F
16H100-33F
16H150-6F
16H150-33F
18H100-6F
18H100-33F
18H150-6F
18H150-33F
19H100-6F
19H100-33F
19H150-6F
19H150-33F
20H100-6F
20H100-33F
20H150-6F
20H150-33F
20H200-33F
21H100-6F
21H100-33F
21H150-6F
21H150-33F
21H200-33F
22H100-6F
22H100-33F
22H150-6F
22H150-33F
24H100-6F
24H100-33F
24H150-6F
24H150-33F
25H100-6F
25H100-33F
25H150-6F
25H150-33F
26H100-6
26H100-33F
26H150-6
26H150-33F
28H100-6
28H100-33F
28H150-6
28H150-33F
30H100-6
30H100-33F
30H150-6
30H150-33F
32H100-6
32H100-33F
32H150-6
32H150-33F
36H150-0W
Part NumberVolume DiscountDays to ShipBelt Width Used (mm)
(mm)
Number of Teeth
(T)
Pulley/Idler Shape symbol
22 Day(s) or more 10014Pulley (No Bearing)6F
22 Day(s) or more 10014Pulley (No Bearing)33F
17 Day(s) or more 15014Pulley (No Bearing)6F
22 Day(s) or more 15014Pulley (No Bearing)33F
17 Day(s) or more 20014Pulley (No Bearing)6F
17 Day(s) or more 10015Pulley (No Bearing)6F
17 Day(s) or more 10015Pulley (No Bearing)33F
17 Day(s) or more 15015Pulley (No Bearing)6F
17 Day(s) or more 15015Pulley (No Bearing)33F
22 Day(s) or more 10016Pulley (No Bearing)6F
22 Day(s) or more 10016Pulley (No Bearing)33F
22 Day(s) or more 15016Pulley (No Bearing)6F
22 Day(s) or more 15016Pulley (No Bearing)33F
22 Day(s) or more 10018Pulley (No Bearing)6F
22 Day(s) or more 10018Pulley (No Bearing)33F
17 Day(s) or more 15018Pulley (No Bearing)6F
22 Day(s) or more 15018Pulley (No Bearing)33F
22 Day(s) or more 10019Pulley (No Bearing)6F
22 Day(s) or more 10019Pulley (No Bearing)33F
17 Day(s) or more 15019Pulley (No Bearing)6F
22 Day(s) or more 15019Pulley (No Bearing)33F
22 Day(s) or more 10020Pulley (No Bearing)6F
22 Day(s) or more 10020Pulley (No Bearing)33F
22 Day(s) or more 15020Pulley (No Bearing)6F
22 Day(s) or more 15020Pulley (No Bearing)33F
22 Day(s) or more 20020Pulley (No Bearing)33F
22 Day(s) or more 10021Pulley (No Bearing)6F
22 Day(s) or more 10021Pulley (No Bearing)33F
17 Day(s) or more 15021Pulley (No Bearing)6F
17 Day(s) or more 15021Pulley (No Bearing)33F
17 Day(s) or more 20021Pulley (No Bearing)33F
17 Day(s) or more 10022Pulley (No Bearing)6F
22 Day(s) or more 10022Pulley (No Bearing)33F
22 Day(s) or more 15022Pulley (No Bearing)6F
22 Day(s) or more 15022Pulley (No Bearing)33F
22 Day(s) or more 10024Pulley (No Bearing)6F
22 Day(s) or more 10024Pulley (No Bearing)33F
17 Day(s) or more 15024Pulley (No Bearing)6F
22 Day(s) or more 15024Pulley (No Bearing)33F
22 Day(s) or more 10025Pulley (No Bearing)6F
22 Day(s) or more 10025Pulley (No Bearing)33F
22 Day(s) or more 15025Pulley (No Bearing)6F
22 Day(s) or more 15025Pulley (No Bearing)33F
22 Day(s) or more 10026Pulley (No Bearing)6
22 Day(s) or more 10026Pulley (No Bearing)33F
22 Day(s) or more 15026Pulley (No Bearing)6
22 Day(s) or more 15026Pulley (No Bearing)33F
22 Day(s) or more 10028Pulley (No Bearing)6
22 Day(s) or more 10028Pulley (No Bearing)33F
17 Day(s) or more 15028Pulley (No Bearing)6
22 Day(s) or more 15028Pulley (No Bearing)33F
22 Day(s) or more 10030Pulley (No Bearing)6
22 Day(s) or more 10030Pulley (No Bearing)33F
22 Day(s) or more 15030Pulley (No Bearing)6
22 Day(s) or more 15030Pulley (No Bearing)33F
17 Day(s) or more 10032Pulley (No Bearing)6
22 Day(s) or more 10032Pulley (No Bearing)33F
17 Day(s) or more 15032Pulley (No Bearing)6
22 Day(s) or more 15032Pulley (No Bearing)33F
Quote 15036Pulley (No Bearing)0W

Loading...

Basic Information

Type Timing pulley Belt Series H Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)