(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Laser Displacement Sensor C-MOS, CD33 Series

Laser Displacement Sensor C-MOS, CD33 Series

Built-in laser displacement sensor that realizes half the cost.
[Features]
・ Regular reflection type is added to the lineup
・ Control unit for Mitsubishi Electric PLC is lined up
・ Built-in amplifier. Moreover, it is super lightweight
・ Thorough pursuit of accuracy and measurement stability
・ It achieves high cost-effectiveness by lineup by output

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CD33-30N-422
CD33-30NA
CD33-30NV
CD33-50N-422
CD33-50NA
CD33-50NV
CD33-85N-422
CD33-85NV
CD33-120N-422
CD33-120NA
CD33-250N-422
CD33-250NA
CD33-250NV
CD33-L30N-422
CD33-L50N-422
CD33-L85N-422
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMeasurement center distance
(mm)
Power Supply Voltage Repeat accuracy
(μm)
Analog Output
1 Piece(s) 10 Day(s) or more 103012~242Not equipped
1 Piece(s) 10 Day(s) or more 103012~2424–20 mA
1 Piece(s) 10 Day(s) or more 103018~2420~10V
1 Piece(s) 23 Day(s) or more 105012~245Not equipped
1 Piece(s) 10 Day(s) or more 105012~2454–20 mA
1 Piece(s) 10 Day(s) or more 105018~2450~10V
1 Piece(s) 10 Day(s) or more 108512~2410Not equipped
1 Piece(s) 10 Day(s) or more 108518~24100~10V
1 Piece(s) 10 Day(s) or more 1012012~2430Not equipped
1 Piece(s) 10 Day(s) or more 1012012~24304–20 mA
1 Piece(s) 10 Day(s) or more 1025012~2475Not equipped
1 Piece(s) 10 Day(s) or more 1025012~24754–20 mA
1 Piece(s) 10 Day(s) or more 1025018~24750~10V
1 Piece(s) 10 Day(s) or more 1026.312~241Not equipped
1 Piece(s) 10 Day(s) or more 1047.312~242.5Not equipped
1 Piece(s) 10 Day(s) or more 1082.912~245Not equipped

Loading...

  1. 1

Basic Information

Light Source Red semiconductor laser Protection Structure IP67 Output Type NPN
Connecting Type Code Expressions

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)