(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-Mount Cylinder MD Series

Multi-Mount Cylinder MD Series

Allows various mountings.
Multi-sided mounting possible, space saving.
High pilot precision, lubrication not necessary.
Rich series. High temperature tolerance specifications, operating temperature MAX150°C.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MD-6X[5,​10,​15,​20,​25,​30,​35]
MD-6X[5,​10,​15,​20,​25,​30,​35]-S
MD-10X[5,​10,​15,​20,​25,​30,​35]
MD-10X[5,​10,​15,​20,​25,​30,​35]-S
MD-16X[5,​10,​15,​20,​25,​30,​40,​50]
MD-16X[5,​10,​15,​20,​25,​30,​40,​50]-S
MD-20X[5,​10,​15,​20,​25,​30,​40,​50,​60]
MD-20X[5,​10,​15,​20,​25,​30,​40,​50,​60]-S
MD-25X[5,​10,​15,​20,​25,​30,​40,​50,​60]
MD-25X[5,​10,​15,​20,​25,​30,​40,​50,​60]-S
MD-32X[5,​10,​15,​20,​25,​30,​40,​50,​60]-P
MD-32X[5,​10,​15,​20,​25,​30,​40,​50,​60]-S-P
MDD-16X[5,​10,​15,​20,​25,​30,​40,​50]
MDD-16X[5,​10,​15,​20,​25,​30,​40,​50]-S
MDD-25X[5,​10,​15,​20,​25,​30,​40,​50,​60]
MDD-25X[5,​10,​15,​20,​25,​30,​40,​50,​60]-S
MDJ-10X[5,​10,​15,​20,​25,​30,​35]-[10,​20,​30]
MDJ-10X[5,​10,​15,​20,​25,​30,​35]-[10,​20,​30]-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Magnet Pneumatic Fitting Diameter Variable Stroke
1 Piece(s) 16 Day(s) or more Single Rods65 ~ 35StandardWithout magnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods65 ~ 35StandardWith MagnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods105 ~ 35StandardWithout magnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods105 ~ 35StandardWith MagnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods165 ~ 50StandardWithout magnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods165 ~ 50StandardWith MagnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods205 ~ 60StandardWithout magnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods205 ~ 60Standard-M5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods255 ~ 60StandardWithout magnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods255 ~ 60StandardWith MagnetM5X0.8-
1 Piece(s) 16 Day(s) or more Single Rods325 ~ 60StandardWithout magnetPT1/8"-
1 Piece(s) 16 Day(s) or more Single Rods325 ~ 60StandardWith MagnetPT1/8"-
1 Piece(s) 16 Day(s) or more [Dual-Rod] Double rod165 ~ 50StandardWithout magnetM5X0.8-
1 Piece(s) 16 Day(s) or more [Dual-Rod] Double rod165 ~ 50StandardWith MagnetM5X0.8-
1 Piece(s) 16 Day(s) or more [Dual-Rod] Double rod255 ~ 60StandardWithout magnetM5X0.8-
1 Piece(s) 16 Day(s) or more [Dual-Rod] Double rod255 ~ 60StandardWith MagnetM5X0.8-
1 Piece(s) 16 Day(s) or more [Dual-Rod] Double rod variable stroke type105 ~ 35Standard / Stroke with AdjustmentWithout magnetM5X0.810 mm / 20 mm / 30 mm
1 Piece(s) 16 Day(s) or more [Dual-Rod] Double rod variable stroke type105 ~ 35Standard / Stroke with AdjustmentWith MagnetM5X0.810 mm / 20 mm / 30 mm

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Main Body Shape Block shape Environment, Applications Standard / Heat Resistant
Ambient and Working Fluid Temperature(°C) -20::80 End Locking No Valves No
Operating Pressure(MPa) 0.1::1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)