(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TCL/TCM Series Cylinder With Guide

TCL/TCM Series Cylinder With Guide

JIS standard cylinder. Two types of bearing parts suitable to the purpose.

[Features]
· JIS standards implemented
· Two types of bearing parts suitable to the purpose

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
TCL-[12,​16,​20,​25,​32,​40,​50,​63]X[10,​20,​25,​30,​40,​50,​60,​70,​75,​80,​90,​100,​125,​150,​175,​200,​225,​250]-S-P
TCM-[12,​16,​20,​25,​32,​40,​50,​63]X[10,​20,​25,​30,​40,​50,​60,​70,​75,​80,​90,​100,​125,​150,​175,​200,​225,​250]-S-P
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Type of Shaft Bearing Port Screw Type
1 Piece(s) 16 Day(s) or more 12 ~ 6310 ~ 250Ball BushingPT (bore size12-16,M5)
1 Piece(s) 16 Day(s) or more 12 ~ 6310 ~ 250Sliding BearingPT (bore size12-16,M5)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard / High rigidity / high precision high class guide Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::70
End Locking No Valves No Operating Pressure(MPa) 0.1::1.0
Magnet With Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)