(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Type, H Type (Screw Retention Type)

K Type, H Type (Screw Retention Type)

The main body is made from a special ultra-hard synthetic resin that resists damage from any kind of shock. Oil level is displayed clearly, thanks to white reflector and the red line that is visible in low light. The reflection plate repels oil and does not become dirty.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Using ultra hardness special synthetic resin, it is durable against impact.
●Easy to install, remove and excellent in maintainability.

Specification

●SPQ(piece):2
●Screw Locking Type
●Heat Resistant Temperature: 100°C

Materials

●Polycarbonate(PC)
Part Number
H
K
Part NumberMinimum order quantityVolume DiscountDays to ShipRectangle Mounting Screw Hole Centered (Pitch)
(mm)
Lateral Breadth B
(mm)
Full length A
(mm)
1 Piece(s) 1 Day(s) 7053115
1 Piece(s) 1 Day(s) 505092

Loading...

  1. 1
 

Basic Information

Type Rectangle Elongated Type Standard Additional Functions for Level Visibility Scale
Other Added Functions No Rectangle Mounting Screw Diameter M8(P1.25) Body Material Extra Hard Special Snthetic Resin
Maximum Operating Temperature(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)