• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

L Type, R Type, Q Type (with Float and Without Float) Screw Retention Type

L Type, R Type, Q Type (with Float and Without Float) Screw Retention Type

The material is special synthetic resin; hence, it can sustain any type of shocks. You can check the oil level indicated by the float clearly and accurately from the front, side, and even at a distance of 10 meters.

[Features]
▪ This product is made from a special synthetic resin; hence, it can sustain any type of shock.
· This product has a float.
▪ The float can display the quantity of oil from front, side and even from 10 m before it reaches the level so that it can be detected clearly from anywhere.
▪ Its heat resistance is approximately 100°C .
▪ The product's threading is executed at single location; hence, this working process can be omitted. (Tightening Torque 70~100 kg f cm).

Part Number

Configured Part Number is shown.

Part Number
L-1-[60-1500/10][フロートアリ,​フロートナシ]
L-2-[60-1500/10][フロートアリ,​フロートナシ]
L-3-[60-1500/10][フロートアリ,​フロートナシ]
Q-1-[60-1000/10][フロートアリ,​フロートナシ]
Q-2-[60-1000/10][フロートアリ,​フロートナシ]
R-1-[50-500/10][フロートアリ,​フロートナシ]
R-2-[50-500/10][フロートアリ,​フロートナシ]
Part NumberVolume DiscountDays to ShipRectangle Mounting Screw Diameter Lateral Breadth C
(mm)
Full length A
(mm)
Float
16 Day(s) or more M10(P1.5)2660 ~ 1500Available / None
66 Day(s) or more M12(P1.75)2660 ~ 1500Available / None
66 Day(s) or more M14(P2.00)2660 ~ 1500Available / None
66 Day(s) or more M10(P1.5)2260 ~ 1000Available / None
66 Day(s) or more M12(P1.75)2260 ~ 1000Available / None
66 Day(s) or more M8(P1.25)1850 ~ 500Available / None
66 Day(s) or more M10(P1.5)1850 ~ 500Available / None

Loading...

  1. 1

Basic Information

Type Rectangle Elongated Type L-Type Other Added Functions No
Body Material Special Synthetic Resin Maximum Operating Temperature(℃) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)