M without Reflector (Screw-fastened)

M without Reflector (Screw-fastened)

The main body is made from a special ultra-hard synthetic resin that resists damage from any kind of shock. The reflector repels oil so there is no need to worry about the reflector being dirtied by oil. Easy to remove and clean if impurities enter from the oil inlet/outlet.

Part Number

Configured Part Number is shown.

Part Number
MA-N
MB-N
MC-N
MD-N
ME-N
Part NumberVolume DiscountDays to ShipRound-shaped Type, Mounting Hole Diameter
(φ)
Round-shaped Type Mounting Screw Hole Centered (Pitch)
(mm)
21 Day(s) or more 2638
21 Day(s) or more 3547.5
48 Day(s) or more 4254
21 Day(s) or more 5567.5
41 Day(s) or more 7081.5

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw Type Additional Functions for Level Visibility No
Other Added Functions No Round-shaped Type Mounting Screw Diameter M5(P0.8) Body Material Extra Hard Special Snthetic Resin
Maximum Operating Temperature(℃) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)