(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dry Coat Spray

Dry Coat Spray

Dry coating type GJS-0901 dry coat spray is optimal for places where oils and fats cannot be used or scatter-intolerant places. Dry type lubricant, but with molybdenum disulfide (same as paste spray) added at a high density for an outstanding lubricating effect. Usable even in vacuums.

[Features]
· Optimal for rack and pinion lubrication.
· Spray type lubricant with molybdenum
added as extreme pressure agent.
· 3 types of spray are available to match the application. A must try.
· Also usable for all gears in addition to rack and pinion.
· Molybdenum, especially molybdenum disulfide, is characterized by its slippery crystal structure and excellent lubricating property.
· Optimal for places where fats and oils cannot be used.
· Dry coating type GJS-0901 dry coat spray is optimal for places where oils and fats cannot be used or scatter-intolerant places.
· Dry type lubricant, but with molybdenum disulfide (same as paste spray) added at a high density for an outstanding lubricating effect.
· Usable even in vacuums

Part Number

Configured Part Number is shown.

GJS-0901

Part Number
GJS-0901
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Molybdenum added as extreme pressure additive Specifications Dry film type spray

Please check the type/dimensions/specifications of the part GJS-0901 in the Dry Coat Spray series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)