(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Flapper-Type Sight Glass, GKF13S/GKF14S

Stainless Steel Flapper-Type Sight Glass, GKF13S/GKF14S

The flapper (metal plate) is retained by spring and moves in response to the flow, allowing the flow of the fluid to be visually checked.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GKF13S-8A
GKF13S-10A
GKF13S-15A
GKF13S-20A
GKF13S-25A
GKF14S-15A
GKF14S-20A
GKF14S-32A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Body Material
1 Piece(s) 14 Day(s) or more 1/4B(8A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 16 Day(s) or more 3/8B(10A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 16 Day(s) or more 1/2B(15A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) Same day 3/4B(20A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 16 Day(s) or more 1B(25A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 1/2B(15A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 20 Day(s) or more 3/4B(20A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 20 Day(s) or more 1 1/4B(32A)[Stainless] SCS14A (Stainless Cast Steel)

Loading...

  1. 1

Basic Information

Type Flapper Type Applicable Fluid Water / Air Connection Screw-In Rc(PT)
Maximum Operating Temperature(℃) 150 Max. Operating Pressure(MPa·G) 0.98

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)