(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Ball Type Sight Glass,GKB13S/GKB14S

Stainless Steel Ball Type Sight Glass,GKB13S/GKB14S

Incorporates several balls with different specific gravities. The flow of fluids can be checked visually using the floating balls.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GKB13S-10A
GKB13S-15A
GKB13S-20A
GKB13S-25A
GKB13S-32A
GKB13S-40A
GKB13S-50A
GKB14S-8A
GKB14S-10A
GKB14S-15A
GKB14S-20A
GKB14S-25A
GKB14S-32A
GKB14S-40A
GKB14S-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Body Material
1 Piece(s) 12 Day(s) or more 3/8B(10A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 12 Day(s) or more 1/2B(15A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 12 Day(s) or more 3/4B(20A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 18 Day(s) or more 1B(25A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 14 Day(s) or more 1 1/4B(32A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 14 Day(s) or more 2B(50A)[Stainless] SCS13A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 1/4B(8A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 3/8B(10A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 1/2B(15A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 3/4B(20A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 1B(25A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 1 1/4B(32A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 1 1/2B(40A)[Stainless] SCS14A (Stainless Cast Steel)
1 Piece(s) 19 Day(s) or more 2B(50A)[Stainless] SCS14A (Stainless Cast Steel)

Loading...

  1. 1

Basic Information

Type The type pf ball Applicable Fluid Water / Air Connection Screw-In Rc(PT)
Maximum Operating Temperature(℃) 85 Max. Operating Pressure(MPa·G) 0.98

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)