(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flapper Type Sight Glasses GFAF

Flapper Type Sight Glasses GFAF

The flapper (metal plate) is retained by spring and moves in response to the flow, allowing the flow of the fluid to be visually checked.

[Features]
· Glass wear prevention: If using in locations such as steam drains, embedding the mica sheet to the interior surfaces helps prevent glass exhaustion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GFAF-15A
GFAF-20A
GFAF-25A
GFAF-32A
GFAF-40A
GFAF-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 14 Day(s) or more 1/2B(15A)
1 Piece(s) 14 Day(s) or more 3/4B(20A)
1 Piece(s) 14 Day(s) or more 1B(25A)
1 Piece(s) 14 Day(s) or more 1 1/4B(32A)
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)
1 Piece(s) 14 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Flapper Type Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-FF)
Body Material FC200 (cast iron) Maximum Operating Temperature(℃) 150 Max. Operating Pressure(MPa·G) 0.98

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)