Long Oil Gauge, General Purpose, Acrylic, DX, KLA-C・KLA-D

Long Oil Gauge, General Purpose, Acrylic, DX, KLA-C・KLA-D

Simple oil gauge uses improved heat resistant type methacrylic resin. The body transparency is extremely high, with rear surface white printing and built-in float ensuring sure reading of oil surface.

[Features]
▪The KLA-C type and D type are wider and thicker than the A type and B type, and appears more deluxe.
▪ M14 and M16 are provided for the mounting bolt to enable its use even for high-viscosity oil.
▪ All others are the same as A type and B type.

Part Number

Configured Part Number is shown.

Part Number
KLA-60C-A-B-M10
KLA-60C-A-B-M12
KLA-60C-A-B-M14
KLA-60C-A-R-M10
KLA-60C-A-R-M12
KLA-60C-A-R-M14
KLA-60C-A-W-M10
KLA-60C-A-W-M12
KLA-60C-A-W-M14
KLA-60C-B-B-M10
KLA-60C-B-B-M12
KLA-60C-B-B-M14
KLA-60C-B-R-M10
KLA-60C-B-R-M12
KLA-60C-B-R-M14
KLA-60C-B-W-M10
KLA-60C-B-W-M12
KLA-60C-B-W-M14
KLA-60C-C-B-M10
KLA-60C-C-B-M12
KLA-60C-C-B-M14
KLA-60C-C-R-M10
KLA-60C-C-R-M12
KLA-60C-C-R-M14
KLA-60C-C-W-M10
KLA-60C-C-W-M12
KLA-60C-C-W-M14
KLA-70C-A-B-M10
KLA-70C-A-B-M12
KLA-70C-A-B-M14
KLA-70C-A-R-M10
KLA-70C-A-R-M12
KLA-70C-A-R-M14
KLA-70C-A-W-M10
KLA-70C-A-W-M12
KLA-70C-A-W-M14
KLA-70C-B-B-M10
KLA-70C-B-B-M12
KLA-70C-B-B-M14
KLA-70C-B-R-M10
KLA-70C-B-R-M12
KLA-70C-B-R-M14
KLA-70C-B-W-M10
KLA-70C-B-W-M12
KLA-70C-B-W-M14
KLA-70C-C-B-M10
KLA-70C-C-B-M12
KLA-70C-C-B-M14
KLA-70C-C-R-M10
KLA-70C-C-R-M12
KLA-70C-C-R-M14
KLA-70C-C-W-M10
KLA-70C-C-W-M12
KLA-70C-C-W-M14
KLA-80C-A-B-M10
KLA-80C-A-B-M12
KLA-80C-A-B-M14
KLA-80C-A-R-M10
KLA-80C-A-R-M12
KLA-80C-A-R-M14
Part NumberVolume DiscountDays to ShipRoHSAdditional Functions for Level Visibility Rectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread Indicator Line Float Color Width D
(mm)
32 Day(s) or more 10Line / Float60M10X1.50Vertical Red LineBlack30
32 Day(s) or more 10Line / Float60M12X1.75Vertical Red LineBlack30
32 Day(s) or more -Line / Float60M14X2.00Vertical Red LineBlack30
32 Day(s) or more -Line / Float60M10X1.50Vertical Red LineRed30
32 Day(s) or more 10Line / Float60M12X1.75Vertical Red LineRed30
32 Day(s) or more -Line / Float60M14X2.00Vertical Red LineRed30
32 Day(s) or more 10Line60M10X1.50Vertical Red LineNo Float30
32 Day(s) or more -Line60M12X1.75Vertical Red LineNo Float30
32 Day(s) or more -Line60M14X2.00Vertical Red LineNo Float30
32 Day(s) or more 10Line / Float60M10X1.50Top Yellow Line, Bottom Red LineBlack30
32 Day(s) or more 10Line / Float60M12X1.75Top Yellow Line, Bottom Red LineBlack30
32 Day(s) or more -Line / Float60M14X2.00Top Yellow Line, Bottom Red LineBlack30
32 Day(s) or more -Line / Float60M10X1.50Top Yellow Line, Bottom Red LineRed30
32 Day(s) or more 10Line / Float60M12X1.75Top Yellow Line, Bottom Red LineRed30
32 Day(s) or more -Line / Float60M14X2.00Top Yellow Line, Bottom Red LineRed30
32 Day(s) or more -Line60M10X1.50Top Yellow Line, Bottom Red LineNo Float30
32 Day(s) or more 10Line60M12X1.75Top Yellow Line, Bottom Red LineNo Float30
32 Day(s) or more 10Line60M14X2.00Top Yellow Line, Bottom Red LineNo Float30
32 Day(s) or more 10Float60M10X1.50No Indicator LineBlack30
32 Day(s) or more -Float60M12X1.75No Indicator LineBlack30
32 Day(s) or more -Float60M14X2.00No Indicator LineBlack30
32 Day(s) or more -Float60M10X1.50No Indicator LineRed30
32 Day(s) or more -Float60M12X1.75No Indicator LineRed30
32 Day(s) or more -Float60M14X2.00No Indicator LineRed30
32 Day(s) or more 10No60M10X1.50No Indicator LineNo Float30
32 Day(s) or more -No60M12X1.75No Indicator LineNo Float30
32 Day(s) or more -No60M14X2.00No Indicator LineNo Float30
32 Day(s) or more 10Line / Float70M10X1.50Vertical Red LineBlack30
32 Day(s) or more -Line / Float70M12X1.75Vertical Red LineBlack30
32 Day(s) or more 10Line / Float70M14X2.00Vertical Red LineBlack30
32 Day(s) or more 10Line / Float70M10X1.50Vertical Red LineRed30
32 Day(s) or more 10Line / Float70M12X1.75Vertical Red LineRed30
32 Day(s) or more -Line / Float70M14X2.00Vertical Red LineRed30
32 Day(s) or more -Line70M10X1.50Vertical Red LineNo Float30
32 Day(s) or more 10Line70M12X1.75Vertical Red LineNo Float30
32 Day(s) or more -Line70M14X2.00Vertical Red LineNo Float30
32 Day(s) or more 10Line / Float70M10X1.50Top Yellow Line, Bottom Red LineBlack30
32 Day(s) or more -Line / Float70M12X1.75Top Yellow Line, Bottom Red LineBlack30
32 Day(s) or more -Line / Float70M14X2.00Top Yellow Line, Bottom Red LineBlack30
32 Day(s) or more 10Line / Float70M10X1.50Top Yellow Line, Bottom Red LineRed30
32 Day(s) or more -Line / Float70M12X1.75Top Yellow Line, Bottom Red LineRed30
32 Day(s) or more -Line / Float70M14X2.00Top Yellow Line, Bottom Red LineRed30
32 Day(s) or more 10Line70M10X1.50Top Yellow Line, Bottom Red LineNo Float30
32 Day(s) or more 10Line70M12X1.75Top Yellow Line, Bottom Red LineNo Float30
32 Day(s) or more -Line70M14X2.00Top Yellow Line, Bottom Red LineNo Float30
32 Day(s) or more -Float70M10X1.50No Indicator LineBlack30
32 Day(s) or more 10Float70M12X1.75No Indicator LineBlack30
32 Day(s) or more 10Float70M14X2.00No Indicator LineBlack30
32 Day(s) or more 10Float70M10X1.50No Indicator LineRed30
32 Day(s) or more 10Float70M12X1.75No Indicator LineRed30
32 Day(s) or more -Float70M14X2.00No Indicator LineRed30
32 Day(s) or more -No70M10X1.50No Indicator LineNo Float30
32 Day(s) or more 10No70M12X1.75No Indicator LineNo Float30
32 Day(s) or more 10No70M14X2.00No Indicator LineNo Float30
32 Day(s) or more -Line / Float80M10X1.50Vertical Red LineBlack30
32 Day(s) or more 10Line / Float80M12X1.75Vertical Red LineBlack30
32 Day(s) or more 10Line / Float80M14X2.00Vertical Red LineBlack30
32 Day(s) or more -Line / Float80M10X1.50Vertical Red LineRed30
32 Day(s) or more 10Line / Float80M12X1.75Vertical Red LineRed30
32 Day(s) or more 10Line / Float80M14X2.00Vertical Red LineRed30

Loading...

Basic Information

Type Rectangle Type Rectangle Type Standard Other Added Functions No
Body Material Methacrylic Resin Maximum Operating Temperature(℃) 90

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)