(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Long Oil Gauge - General Purpose Nylon Made - KLA-SN

Long Oil Gauge - General Purpose Nylon Made - KLA-SN

[Features]
・ The KLA-SN type is an oil gauge for molded products that uses a transparent polyamide resin for the main body
・ It has the same function as KLA-A type (acrylic resin product), and it is cheap in terms of cost
・ The transparency of the body is good, and the white printing on the back and the built-in float ensure that the oil surface can be read

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
KLA-80SN-A
KLA-100SN-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRectangle Mounting Hole Pitch
(mm)
1 Piece(s) 27 Day(s) or more -80
1 Piece(s) 16 Day(s) or more 10100

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Standard Additional Functions for Level Visibility Line / Float
Other Added Functions With Thermometer Rectangle Nominal of Thread M10X1.50 Body Material Methacrylic Resin
Maximum Operating Temperature(℃) 90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)