• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Long Oil Gauge, General Purpose Bimetal Temperature Gauge Included, KLVT

Long Oil Gauge, General Purpose Bimetal Temperature Gauge Included, KLVT

Uses a bimetal thermometer and has a compact design that combines the thermometer with a mounting bolt. The scale part and the oil channel are separated, which makes it easy to check the oil volume regardless of the type of oil or the degree of contamination.

Part Number

Configured Part Number is shown.

Part Number
KLVT-70-M10
KLVT-70-M12
KLVT-100-M10
KLVT-100-M12
KLVT-150-M10
KLVT-150-M12
Part NumberVolume DiscountDays to ShipRoHSRectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread
33 Day(s) or more -70M10X1.50
33 Day(s) or more -70M12X1.75
33 Day(s) or more 10100M10X1.50
33 Day(s) or more 10100M12X1.75
33 Day(s) or more 10150M10X1.50
33 Day(s) or more -150M12X1.75

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Standard Additional Functions for Level Visibility Line / Float
Other Added Functions With Thermometer Body Material Resin Maximum Operating Temperature(℃) 90

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)