(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Oil Gauge for Standard Pipes, KLP

Long Oil Gauge for Standard Pipes, KLP

The body of the oil gauge itself serves as a seal.
[Features]
・ Sealed automatically without sealing
・ There are few parts, and anyone can easily install and replace them
・ By changing the pipe, the length is freely changed
・ Large see-through angle allows you to see the oil level even from the side
・ You can also clean the inside dirt just by removing the bolts
・ Contains a float
・ Pressure resistance is 0.2 MPa

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

KLP-150-R-M8-S

Part Number
KLP-150-R-M8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 38 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility Line / Float
Other Added Functions No Rectangle Mounting Hole Pitch(mm) 150 Rectangle Nominal of Thread M8X1.25
Body Material Resin Maximum Operating Temperature(℃) 90 Float Color Red
Main Body Size Small

Please check the type/dimensions/specifications of the part KLP-150-R-M8-S in the Long Oil Gauge for Standard Pipes, KLP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)