• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Heat Resistant and Chemical Resistance Oil Gauge, Glass Pipe Type, KLPD-G Type

Heat Resistant and Chemical Resistance Oil Gauge, Glass Pipe Type, KLPD-G Type

A low cost oil gauge which features pressure-resistance, heat-resistance chemical resistance comparable to a metal oil gauge. The main body uses Pyrex glass in the gauge pipe and a special synthetic resin to withstand temperatures of up to 130°C.

[Features]
· An oil gauge which features pressure-resistance, heat-resistance chemical resistance comparable to a metal oil gauge.
· Furthermore, the cost is low compared to metal-based models.
· A red line is inserted on the center of the gauge pipe, and the liquid portion acts as a lens such that the red line appears thick and the liquid surface can be seen clearly.
· Pressure resistance is 1.5 MPa.
· If grime appears after long-term use, disassembly and cleaning can be performed.

Part Number

Configured Part Number is shown.

Part Number
KLPD-100G-M8-S
KLPD-100G-M10
KLPD-100G-M10-S
KLPD-100G-M12
KLPD-100G-M14
KLPD-100G-M16
KLPD-120G-M8-S
KLPD-120G-M10
KLPD-120G-M10-S
KLPD-120G-M12
KLPD-120G-M14
KLPD-120G-M16
KLPD-150G-M8-S
KLPD-150G-M10
KLPD-150G-M10-S
KLPD-150G-M12
KLPD-150G-M14
KLPD-150G-M16
KLPD-200G-M8-S
KLPD-200G-M10
KLPD-200G-M10-S
KLPD-200G-M12
KLPD-200G-M14
KLPD-200G-M16
KLPD-250G-M10
KLPD-250G-M12
KLPD-250G-M14
KLPD-250G-M16
KLPD-300G-M10
KLPD-300G-M12
KLPD-300G-M14
KLPD-300G-M16
KLPD-350G-M10
KLPD-350G-M14
KLPD-350G-M16
KLPD-400G-M10
KLPD-400G-M12
KLPD-400G-M14
KLPD-400G-M16
KLPD-450G-M10
KLPD-450G-M12
KLPD-450G-M14
KLPD-450G-M16
KLPD-500G-M10
KLPD-500G-M12
KLPD-500G-M14
KLPD-500G-M16
Part NumberVolume DiscountDays to ShipRoHSRectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread Main Body Size
32 Day(s) or more -100M8X1.25Small
32 Day(s) or more -100M10X1.50Standard
32 Day(s) or more 10100M10X1.50Small
32 Day(s) or more -100M12X1.75Standard
32 Day(s) or more 10100M14X2.00Standard
32 Day(s) or more 10100M16X2.00Standard
32 Day(s) or more -120M8X1.25Small
32 Day(s) or more -120M10X1.50Standard
32 Day(s) or more 10120M10X1.50Small
32 Day(s) or more -120M12X1.75Standard
32 Day(s) or more 10120M14X2.00Standard
32 Day(s) or more 10120M16X2.00Standard
32 Day(s) or more 10150M8X1.25Small
32 Day(s) or more 10150M10X1.50Standard
32 Day(s) or more -150M10X1.50Small
32 Day(s) or more -150M12X1.75Standard
32 Day(s) or more -150M14X2.00Standard
32 Day(s) or more -150M16X2.00Standard
32 Day(s) or more -200M8X1.25Small
32 Day(s) or more -200M10X1.50Standard
32 Day(s) or more -200M10X1.50Small
32 Day(s) or more -200M12X1.75Standard
32 Day(s) or more -200M14X2.00Standard
32 Day(s) or more -200M16X2.00Standard
32 Day(s) or more -250M10X1.50Standard
32 Day(s) or more 10250M12X1.75Standard
32 Day(s) or more 10250M14X2.00Standard
32 Day(s) or more -250M16X2.00Standard
32 Day(s) or more -300M10X1.50Standard
32 Day(s) or more -300M12X1.75Standard
32 Day(s) or more 10300M14X2.00Standard
32 Day(s) or more -300M16X2.00Standard
32 Day(s) or more 10350M10X1.50Standard
32 Day(s) or more -350M14X2.00Standard
32 Day(s) or more 10350M16X2.00Standard
32 Day(s) or more 10400M10X1.50Standard
32 Day(s) or more 10400M12X1.75Standard
32 Day(s) or more 10400M14X2.00Standard
32 Day(s) or more -400M16X2.00Standard
32 Day(s) or more 10450M10X1.50Standard
32 Day(s) or more -450M12X1.75Standard
32 Day(s) or more -450M14X2.00Standard
32 Day(s) or more 10450M16X2.00Standard
32 Day(s) or more 10500M10X1.50Standard
32 Day(s) or more 10500M12X1.75Standard
32 Day(s) or more 10500M14X2.00Standard
32 Day(s) or more -500M16X2.00Standard

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility Line
Other Added Functions Heat Resistant / Chemical Resistant Products Body Material Special Synthetic Resin Maximum Operating Temperature(℃) 130

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)