Metal Oil Gauge - with Long Valve/Removable Adapter KLM-VA Type Standard/Long

Metal Oil Gauge - with Long Valve/Removable Adapter KLM-VA Type Standard/Long

[Features]
• A product that features a removable adapter in the KLM-V type oil gauge.
• It eliminates the inconvenience of removing the oil gauge when draining oil.

Part Number

Configured Part Number is shown.

Part Number
KLM-1000VA-G1/2
KLM-1000VA-G3/4
KLM-1000VA-G3/8
KLM-1100VA-G1/2
KLM-1100VA-G3/4
KLM-1100VA-G3/8
KLM-1200VA-G1/2
KLM-1200VA-G3/4
KLM-1200VA-G3/8
KLM-1300VA-G1/2
KLM-1300VA-G3/4
KLM-1300VA-G3/8
KLM-1400VA-G1/2
KLM-1400VA-G3/4
KLM-1400VA-G3/8
KLM-1500VA-G1/2
KLM-1500VA-G3/4
KLM-1500VA-G3/8
KLM-150VA-G1/2
KLM-150VA-G3/4
KLM-150VA-G3/8
KLM-1600VA-G1/2
KLM-1600VA-G3/4
KLM-1600VA-G3/8
KLM-1700VA-G1/2
KLM-1700VA-G3/4
KLM-1700VA-G3/8
KLM-1800VA-G1/2
KLM-1800VA-G3/4
KLM-1800VA-G3/8
KLM-1900VA-G1/2
KLM-1900VA-G3/4
KLM-1900VA-G3/8
KLM-2000VA-G1/2
KLM-2000VA-G3/4
KLM-2000VA-G3/8
KLM-200VA-G1/2
KLM-200VA-G3/4
KLM-200VA-G3/8
KLM-250VA-G1/2
KLM-250VA-G3/4
KLM-250VA-G3/8
KLM-300VA-G1/2
KLM-300VA-G3/4
KLM-300VA-G3/8
KLM-350VA-G1/2
KLM-350VA-G3/4
KLM-350VA-G3/8
KLM-400VA-G1/2
KLM-400VA-G3/4
KLM-400VA-G3/8
KLM-450VA-G1/2
KLM-450VA-G3/4
KLM-450VA-G3/8
KLM-500VA-G1/2
KLM-500VA-G3/4
KLM-500VA-G3/8
KLM-550VA-G1/2
KLM-550VA-G3/4
KLM-550VA-G3/8
Part NumberVolume DiscountDays to ShipRoHSRectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread Main Body Size
33 Day(s) or more 101000G1/2Standard
33 Day(s) or more -1000G3/4Standard
33 Day(s) or more 101000G3/8Standard
33 Day(s) or more -1100G1/2Long Type
33 Day(s) or more -1100G3/4Long Type
33 Day(s) or more -1100G3/8Long Type
33 Day(s) or more -1200G1/2Long Type
33 Day(s) or more -1200G3/4Long Type
33 Day(s) or more 101200G3/8Long Type
33 Day(s) or more 101300G1/2Long Type
33 Day(s) or more -1300G3/4Long Type
33 Day(s) or more 101300G3/8Long Type
33 Day(s) or more -1400G1/2Long Type
33 Day(s) or more -1400G3/4Long Type
33 Day(s) or more 101400G3/8Long Type
33 Day(s) or more 101500G1/2Long Type
33 Day(s) or more -1500G3/4Long Type
33 Day(s) or more -1500G3/8Long Type
37 Day(s) or more 10150G1/2Standard
33 Day(s) or more -150G3/4Standard
33 Day(s) or more 10150G3/8Standard
33 Day(s) or more 101600G1/2Long Type
33 Day(s) or more -1600G3/4Long Type
33 Day(s) or more 101600G3/8Long Type
33 Day(s) or more -1700G1/2Long Type
33 Day(s) or more -1700G3/4Long Type
33 Day(s) or more -1700G3/8Long Type
24 Day(s) or more -1800G1/2Long Type
24 Day(s) or more -1800G3/4Long Type
24 Day(s) or more 101800G3/8Long Type
24 Day(s) or more 101900G1/2Long Type
24 Day(s) or more -1900G3/4Long Type
24 Day(s) or more -1900G3/8Long Type
24 Day(s) or more 102000G1/2Long Type
24 Day(s) or more -2000G3/4Long Type
24 Day(s) or more 102000G3/8Long Type
33 Day(s) or more -200G1/2Standard
33 Day(s) or more -200G3/4Standard
33 Day(s) or more -200G3/8Standard
33 Day(s) or more -250G1/2Standard
33 Day(s) or more -250G3/4Standard
33 Day(s) or more -250G3/8Standard
33 Day(s) or more 10300G1/2Standard
33 Day(s) or more -300G3/4Standard
33 Day(s) or more -300G3/8Standard
33 Day(s) or more -350G1/2Standard
33 Day(s) or more -350G3/4Standard
33 Day(s) or more 10350G3/8Standard
33 Day(s) or more -400G1/2Standard
33 Day(s) or more -400G3/4Standard
33 Day(s) or more -400G3/8Standard
33 Day(s) or more 10450G1/2Standard
33 Day(s) or more -450G3/4Standard
33 Day(s) or more 10450G3/8Standard
33 Day(s) or more -500G1/2Standard
33 Day(s) or more -500G3/4Standard
33 Day(s) or more -500G3/8Standard
33 Day(s) or more 10550G1/2Standard
33 Day(s) or more -550G3/4Standard
33 Day(s) or more 10550G3/8Standard

Loading...

Basic Information

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility Line
Other Added Functions Heat Resistant / Chemical Resistant Products / With Valve Body Material Brass Maximum Operating Temperature(℃) 150
Other Functions With Removable Adapter

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)